SNLS231P September 2006 – August 2024 DS90UR124-Q1 , DS90UR241-Q1
PRODUCTION DATA
Figure 7-5 shows a typical application of the DS90UR124 deserializer for an 33MHz 18-bit Color Display Application. The RIN± inputs must have an external series 0.1uF AC-coupling capacitor and 100Ω parallel termination on the high-speed serial lines. The deserializer does not have an internal termination. Bypass capacitors are placed near the power supply pins. At a minimum, four 0.1uF capacitors must be used for local device bypassing. Ferrite beads are needed on the VDDs for effective noise suppression. Additional capacitors are needed as the number and values of the capacitors depends on meeting the power noise specification of the part. The interface to the display is with 3.3V LVCMOS levels. An RC delay is placed on the PDB signal to delay the enabling of the device until power is stable.