SNLS313I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
tR | SDA rise time – READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF | 40 | ns | ||
tF | SDA fall time – READ | 25 | ns | |||
tSU;DAT | Set-up time – READ | 520 | ns | |||
tHD;DAT | Hold up time – READ | 55 | ns | |||
tSP | Input filter | 50 | ns |