SNLS313I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
Color Mapped data Pin names are provided to specify a recommended mapping for 24-bit Color Applications. Seven [7] is assumed to be the MSB, and Zero [0] is assumed to be the LSB. While this is recommended it is not required. When connecting to earlier generations of FPD-Link II serializer and deserializer devices, a color mapping review is recommended to ensure the correct connectivity is obtained. Table 16 provides examples for interfacing to 18-bit applications with or without the video control signals embedded. The DS90UR906Q-Q1 deserializer also provides additional flexibility with the MAP_SEL feature as well.
18-BIT RGB | 18-BIT RGB | 24-BIT RGB | 905 PIN NAME | 906 PIN NAME | 24-BIT RGB | 18-BIT RGB | 18-BIT RGB |
---|---|---|---|---|---|---|---|
LSB R0 | GP0 | RO | RO | R0 | R0 | GP0 | LSB R0 |
R1 | GP1 | R1 | R1 | R1 | R1 | GP1 | R1 |
R2 | R0 | R2 | R2 | R2 | R2 | R0 | R2 |
R3 | R1 | R3 | R3 | R3 | R3 | R1 | R3 |
R4 | R2 | R4 | R4 | R4 | R4 | R2 | R4 |
MSB R5 | R3 | R5 | R5 | R5 | R5 | R3 | MSB R5 |
LSB G0 | R4 | R6 | R6 | R6 | R6 | R4 | LSB G0 |
G1 | R5 | R7 | R7 | R7 | R7 | R5 | G1 |
G2 | GP2 | G0 | G0 | G0 | G0 | GP2 | G2 |
G3 | GP3 | G1 | G1 | G1 | G1 | GP3 | G3 |
G4 | GO | G2 | G2 | G2 | G2 | G0 | G4 |
MSB G5 | G1 | G3 | G3 | G3 | G3 | G1 | MSB G5 |
LSB B0 | G2 | G4 | G4 | G4 | G4 | G2 | LSB0 |
B1 | G3 | G5 | G5 | G5 | G5 | G3 | B1 |
B2 | G4 | G6 | G6 | G6 | G6 | G4 | B2 |
B3 | G5 | G7 | G7 | G7 | G7 | G5 | B3 |
B4 | GP4 | B0 | B0 | B0 | B0 | GP4 | B4 |
MSB B5 | GP5 | B1 | B1 | B1 | B1 | GP5 | MSB B5 |
HS | B0 | B2 | B2 | B2 | B2 | B0 | HS |
VS | B1 | B3 | B3 | B3 | B3 | B1 | VS |
DE | B2 | B4 | B4 | B4 | B4 | B2 | DE |
GP0 | B3 | B5 | B5 | B5 | B5 | B3 | GP0 |
GP1 | B4 | B6 | B6 | B6 | B6 | B4 | GP1 |
GP2 | B5 | B7 | B7 | B7 | B7 | B5 | GP2 |
GND | HS | HS | HS | HS | HS | HS | GND |
GND | VS | VS | VS | VS | VS | VS | GND |
GND | DE | DE | DE | DE | DE | DE | GND |
Scenario 3(3) | Scenario 2(2) | Scenario 1(1) | 905 Pin Name | 906 Pin Name | Scenario 1(1) | Scenario 2(2) | Scenario 3(3) |