SNLS313I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
tTCP | Transmit input PCLK period | 5 MHz to 65 MHz, Figure 4 | 15.38 | T | 200 | ns |
tTCIH | Transmit input PCLK high time | 0.4T | 0.5T | 0.6T | ns | |
tTCIL | Transmit input PCLK low time | 0.4T | 0.5T | 0.6T | ns | |
tCLKT | PCLK input transition time | 0.5 | 2.4 | ns | ||
SSCIN | PCLK input – spread spectrum at PCLK = 65 MHz | fmod | 35 | kHz | ||
fdev | ±2% |