SNLS623 September 2018 DSLVDS1047
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
2 | DIN1 | I | Driver input pin, TTL/CMOS compatible |
3 | DIN2 | ||
6 | DIN3 | ||
7 | DIN4 | ||
10 | DOUT4+ | O | Non-inverting driver output pin, LVDS levels |
11 | DOUT3+ | ||
14 | DOUT2+ | ||
15 | DOUT1+ | ||
9 | DOUT4− | O | Inverting driver output pin, LVDS levels |
12 | DOUT3− | ||
13 | DOUT2− | ||
16 | DOUT1− | ||
1 | EN | I | Driver enable pin: When EN is low, the driver is disabled. When EN is high and EN* is low or open, the driver is enabled. If both EN and EN* are open circuit, then the driver is disabled. |
8 | EN* | I | Driver enable pin: When EN* is high, the driver is disabled. When EN* is low or open and EN is high, the driver is enabled. If both EN and EN* are open circuit, then the driver is disabled. |
5 | GND | — | Ground pin |
4 | VCC | — | Power supply pin, +3.3 V ± 0.3 V |