SLVSDP5A June 2017 – August 2018 ESD122
PRODUCTION DATA.
For this design example, four ESD122 devices and two TPD4E05U06 devices are being used in a USB 3.1 Gen 2 Type-C application. This provides a complete ESD protection scheme.
Given the application, the parameters listed in Table 1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on Type C SuperSpeed+ lines | 0 V to 3.6 V |
Operating frequency on Type C USB 3.1 Gen 2 SuperSpeed+ lines | 5 GHz |
Signal range on CC, SBU, and DP/DM lines | 0 V to 5 V |
Operating frequency on CC, SBU, and DP/DM lines | up to 480 MHz |