SLVSH11A November 2022 – December 2022 ESD1LIN24
PRODUCTION DATA
For this design example, the ESD1LIN24 is used to provide ESD protection to a LIN transceiver. Table 9-1 lists the known design paramters for this application.
Design Parameter | Value |
---|---|
Diode configuration | Bidirectional |
VIO signal range | Up to 18 V |
VRWM | ±24 V |
Jumpstart short to battery event on VIO | ±24 V |
Data rate | Up to 10 Mbps |
Pullup resistor | 1 kΩ |