SLVSEE2A February 2018 – April 2018 ESD204
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical Fast Transient | IEC 61000-4-4 Peak Current at 25°C | 80 | A | |
Peak Pulse | IEC 61000-4-5 Surge (tp 8/20 µs) Peak Power at 25°C | 50 | W | |
IEC 61000-4-5 Surge (tp 8/20 µs) Peak Current at 25°C | 5.5 | A | ||
TA | Operating free-air temperature | -40 | 125 | °C |
Tstg | Storage temperature | -65 | 155 | °C |