SLVSEE2A February 2018 – April 2018 ESD204
PRODUCTION DATA.
The ESD204 has a 0.55 pF (typical) capacitance, which supports the HDMI 2.0 rate of 6 Gbps. The TPD4E05U06 has a typical capacitance of 0.5 pF, which easily support the control lines. The ESD204 has 4 identical protection channels for the differential HDMI high-speed signal lines. The symmetrical pin out of the device with a ground pin between the two differential signal pins makes it suitable for this application.