SLVSFW5C
April 2022 – November 2022
ESD2CAN24-Q1
,
ESD2CANFD24-Q1
,
ESD2CANXL24-Q1
PRODMIX
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings—AEC Specification
6.3
ESD Ratings—IEC Specification
6.4
ESD Ratings - ISO Specification
6.5
Recommended Operating Conditions
6.6
Thermal Information
6.7
Electrical Characteristics
6.8
Typical Characteristics – ESD2CAN24-Q1
6.9
Typical Characteristics – ESD2CANFD24-Q1
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
AEC-Q101 Qualified and Temperature Range
7.3.2
ISO 10605 ESD Protection
7.3.3
IEC 61000-4-5 Surge Protection
7.3.4
IO Capacitance
7.3.5
Dynamic Resistance
7.3.6
DC Breakdown Voltage
7.3.7
Ultra Low Leakage Current
7.3.8
Clamping Voltage
7.3.9
Industry Standard Leaded Packages
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curves
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Documentation Support
11.1.1
Related Documentation
11.2
Receiving Notification of Documentation Updates
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|3
MPDS295E
DBZ|3
MPDS108F
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsfw5c_oa
slvsfw5c_pm
1
Features
IEC 61000-4-2 level 4 ESD protection:
±30-kV, ±25-kV or ±20-kV contact discharge
±30-kV, ±25-kV or ±20-kV air-gap discharge
ISO 10605 (330 pF, 330 Ω) ESD protection:
±30-kV, ±25-kV or ±20-kV contact discharge
±30-kV, ±25-kV or ±20-kV air-gap discharge
Tested in compliance to IEC 61000-4-5
24 V working voltage
Bidirectional ESD protection
2-channel device provides complete ESD protection with single component
Low clamping voltage protects downstream components
AEC-Q101 qualified
I/O capacitance = 3 pF, 2.5 pF, or 1.7 pF (typical)
SOT-23 (DBZ) small, standard, common footprint
SOT-323, SC-70 (DCK) very small, standard, space saving, common footprint
Leaded packages used for automatic optical inspection (AOI)