SLVSFW5C April   2022  – November 2022 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—AEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 ESD Ratings - ISO Specification
    5. 6.5 Recommended Operating Conditions
    6. 6.6 Thermal Information
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics – ESD2CAN24-Q1
    9. 6.9 Typical Characteristics – ESD2CANFD24-Q1
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 AEC-Q101 Qualified and Temperature Range
      2. 7.3.2 ISO 10605 ESD Protection
      3. 7.3.3 IEC 61000-4-5 Surge Protection
      4. 7.3.4 IO Capacitance
      5. 7.3.5 Dynamic Resistance
      6. 7.3.6 DC Breakdown Voltage
      7. 7.3.7 Ultra Low Leakage Current
      8. 7.3.8 Clamping Voltage
      9. 7.3.9 Industry Standard Leaded Packages
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over TA = 25°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS DEVICE MIN TYP MAX UNIT
VRWM Reverse stand-off voltage –24 24 V
VBRF Breakdown voltage(2) IIO = 10 mA, IO to GND 25.5 35.5 V
VBRR Breakdown voltage(2) IIO = –10 mA, IO to GND –35.5 –25.5 V
VCLAMP Clamping voltage(3) IPP = 5.7 A, tp = 8/20 µs, IO to GND ESD2CAN24-Q1 37 V
IPP = 3.5 A, tp = 8/20 µs, IO to GND ESD2CANFD24-Q1 37
IPP = 2.5 A, tp = 8/20 µs, IO to GND ESD2CANXL24-Q1 36
VCLAMP Clamping voltage(4) IPP = 16 A, TLP, IO to GND or GND to IO ESD2CAN24-Q1 35 V
ESD2CANFD24-Q1 36
ESD2CANXL24-Q1 38
VHold Holding voltage after snapback TLP ESD2CAN24-Q1 30 V
ESD2CANFD24-Q1 30
ESD2CANXL24-Q1 30
ILEAK Leakage current VIO = ±24 V, IO to GND -50 5 50 nA
RDYN Dynamic resistance(4) IO to GND and GND to IO ESD2CAN24-Q1 0.35 Ω
ESD2CANFD24-Q1 0.45 Ω
ESD2CANXL24-Q1 0.57 Ω
CL Line capacitance(6) VIO = 0 V, f = 1 MHz, Vpp = 30 mV ESD2CAN24-Q1 3 5 pF
ESD2CANFD24-Q1 2.5 4.2
ESD2CANXL24-Q1 1.7 2.8
Measurements made on each IO channel
VBRF and VBRR are defined as the voltage when ±10 mA is applied in the positive and negative going direction respectively, before the device latches into the snapback state
Device stressed with 8/20 μs exponential decay waveform according to IEC 61000-4-5
Non-repetitive current pulse, Transmission Line Pulse (TLP); square pulse; ANSI / ESD STM5.5.1-2008
Measured from IO to GND on each channel