SLVSGV3A April 2022 – July 2022 ESD341
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ESD341 is a bidirectional TVS ESD protection diode for HDMI 1.4 circuit protection. The ESD341 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.66 pF (typical) IO capacitance enabling high-speed interface protection up to 3.4 Gbps including support for protocols such as HDMI 1.4b. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.
The 30 kV ESD rating and 5.4 A surge provides robust transient protection in a tiny package for protecting 3.6 V power rails in portable electronics and other space constrained applications such as wearables.
The ESD341 is offered in the industry standard 0201 (DPL) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ESD341 | X2SON (2) | 0.60 mm × 0.30 mm |