SLVSGV3A April 2022 – July 2022 ESD341
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ESD341 supports signal ranges between –3.6 V and 3.6 V, which supports the TMDS signals. The TPD1E05U06 supports signal ranges between 0 V and 5.5 V, which supports the other signals (CEC, UTILITY, DDC CLK, DDC DAT, and HOTPLUG_DET) in the HDMI 1.4 application.