SLVSGV3A April 2022 – July 2022 ESD341
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIO | Input pin voltage | Pin 1 to 2 or Pin 2 to 1 | -3.6 | 3.6 | V | |
TA | Operating free-air temperature | -40 | 125 | °C |