SLVSGV3A April 2022 – July 2022 ESD341
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Peak Pulse (2) (3) | IEC 61000-4-5 power (tp - 8/20 µs) | 54 | W | |
IEC 61000-4-5 Current (tp - 8/20 µs) | 5.4 | A | ||
TA | Ambient Operating Temperature | -40 | 125 | °C |
TJ | Junction Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 155 | °C |