SLVSI94
November 2024
ESD501-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings - AEC Specifications
5.3
ESD Ratings - IEC Specifications
5.4
ESD Ratings - ISO Specifications
5.5
Recommended Operating Conditions
5.6
Thermal Information
5.7
Electrical Characteristics
5.8
Typical Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DPY|2
MPSS034D
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsi94_oa
slvsi94_pm
1
Features
AEC-Q101 Qualified
IEC 61000-4-2 ESD Protection:
±15kV contact discharge
±15kV air gap discharge
ISO 10605 (330pF, 330Ω) ESD Protection:
±12kV contact discharge
±12kV air gap discharge
IEC 61000-4-5 surge protection:
3A (8/20µs)
I/O capacitance: 0.3pF (typical)
Ultra low leakage current: 1nA (typical)
Industry standard 0402 package