Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD562 12V
Bi-Directional
ESD Protection in SOT-23
1 Features
- IEC 61000-4-5 surge protection:
- IEC 61000-4-2 ESD protection:
- ±22kV contact discharge
- ±30kV air gap discharge
- 12V working voltage
- IO capacitance:
- Bidirectional polarity to support
positive and negative voltage swings
- 2 channel device provides
complete ESD protection with single component
- Small, leaded SOT-23 allows low
cost automatic optical inspection (AOI)
- IO capacitance:1.5