SLVSI08 August 2024 ESD601-Q1
PRODUCTION DATA
Parameter | Test Conditions | VALUE | UNIT | ||
---|---|---|---|---|---|
V(ESD) | ISO 10605 Electrostatic Discharge | C = 150 pF; R = 330 Ω | Contact Discharge, all pins | ±15000 | V |
V(ESD) | ISO 10605 Electrostatic Discharge | C = 150 pF; R = 330 Ω | Air-gap Discharge, all pins | ±15000 | V |
V(ESD) | ISO 10605 Electrostatic Discharge | C = 330 pF; R = 330 Ω | Contact Discharge, all pins | ±12000 | V |
V(ESD) | ISO 10605 Electrostatic Discharge | C = 330 pF; R = 330 Ω | Air-gap Discharge, all pins | ±12000 | V |