SLVSH15 November 2023 ESD852 , ESD862
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | –36 | 36 | V | |||
VBRF | IIO = 10 mA, IO to GND | 37.8 | 40 | 44.2 | V | ||
VBRR | Reverse breakdown voltage (1)(2) | IIO = –10 mA, IO to GND | –44.2 | -40 | –37.8 | V | |
VCLAMP | Clamping voltage(3) | IPP = 1 A, tp = 8/20 µs, IO to GND | ESD852 | 43 | V | ||
IPP = 4.3 A, tp = 8/20 µs, from IO to GND | ESD852 | 61 | V | ||||
IPP = 1 A, tp = 8/20 µs, from IO to GND | ESD862 | 47 | V | ||||
IPP = 3.1 A, tp = 8/20 µs, from IO to GND | ESD862 | 61 | V | ||||
VCLAMP | Clamping voltage(3) | IPP = 16 A, TLP, IO to GND or GND to IO | ESD852 | 63 | V | ||
ESD862 | 64 | V | |||||
ILEAK | Leakage current | VIO = ±36 V, IO to GND | 5 | 50 | nA | ||
RDYN | Dynamic resistance(4) | IO to GND and GND to IO | ESD852 | 0.49 | Ω | ||
ESD862 | 0.49 | Ω | |||||
CL | Line capacitance(1) | VIO = 0 V, f = 1 MHz, Vpp = 30 mV | ESD852 | 2.8 | 3.5 | pF | |
ESD862 | 2.6 | 2.9 | pF |