SLVSEG8B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ESDS304, ESDS302 devices are uni-directional ESD Protection Diode with ultra-low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 International Standard. The ultra-low capacitance makes this device an excellent choice for protecting any super high-speed signal pins.