SLVSEG8B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A typical operation for the ESDS304 would be protecting a high speed dataline similar to one shown in Figure 7-1. In this example, the ESDS304 is protecting an Ethernet PHY's data lines that has a nominal operating voltage of 3.6V. Many of the Ethernet interfaces that connect to long cables require protection against ±1kV surge test through a 42Ω coupling resistor and a 0.5μF capacitor, equaling roughly 24 A of surge current. Without any input protection, if a surge event is caused by lightning, coupling, ringing, or any other fault condition, this input voltage will rise to hundreds of volts for multiple microseconds, harming the device. For Ethernet 1000Base-T (1Gbps), application design parameters listed in Table 7-1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Single ended signal voltage range on differential data line pairs | 0 to 3.6V |
Operating Frequency | 125MHz |