SLVSEG8B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
IEC 61000-4-4 Electrical Fast Transient | Peak Power at 25 °C | 80 | A | |
IEC 61000-4-5 Surge (tp 8/20µs) | Peak Power at 25 °C | 85 | W | |
Peak Current at 25 °C | 12 | A | ||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |