SLVSEG8B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 500nA, across operating temperature range | 3.6 | V | ||
ILEAKAGE | Leakage current at 3.6V | VIO = 3.6V, Any IO pin to GND | 3 | 50 | nA | |
VBRF | Breakdown voltage, Any IO pin to GND (1) | IIO = 1mA | 4.5 | 7.5 | V | |
VFWD | Diode forward voltage, GND to IO pin | IIO = 1mA | 0.8 | V | ||
VHOLD | Holding voltage, Any IO pin to GND (2) | IIO = 1mA | 5 | V | ||
VCLAMP | Surge Clamping voltage, tp = 8/20µs | IPP = 1 A, Any IO pin to GND | 5.1 | V | ||
IPP = 12A, Any IO pin to GND | 6 | V | ||||
IPP = 1 A, GND to any IO pin | 1.2 | V | ||||
IPP = 12A, GND to any IO pin | 3 | V | ||||
TLP Clamping Voltage, tp = 100ns | IPP = 16A, any IO to GND pin | 5.8 | V | |||
IPP = 16A, GND to any IO pin | 3.1 | V | ||||
CLINE | Line capacitance, any IO to GND | VIO = 0V, Vp-p = 30mV, f = 1MHz | 2.3 | 2.8 | pF | |
ΔCLINE | Variation of line capacitance | CLINE1 - CLINE2, VIO = 0V, Vp-p = 30mV, f = 1MHz | 0.05 | 0.1 | pF | |
CCROSS | Line-to-line capacitance | VIO = 0V, Vrms = 30mV, f = 1MHz | 1.25 | 1.5 | pF |