Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESDS31x Data-Line Surge and ESD Protection Diode Array
1 Features
- IEC 61000-4-2 ESD protection:
- ±30kV Contact Discharge
- ±30kV Air Gap Discharge
- IEC 61000-4-4 EFT protection:
- IEC 61000-4-5 surge protection:
- IO capacitance:
- DC breakdown voltage: 5.5V (minimum)
- Ultra low leakage current: 5nA (typical)
- Supports high speed interfaces up to 5Gbps
- Industrial temperature range: –40°C to +125°C
- Easy flow-through routing package (ESDS312)