SLVSEG9C May 2018 – February 2024 ESDS311 , ESDS312 , ESDS314
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A typical operation for the ESDS314 would be protecting a high speed dataline similar to one shown in Figure 7-1. In this example, the ESDS314 is protecting an Ethernet PHY's data lines that has a nominal operating voltage of 3.6V. Many of the Ethernet interfaces that connect to long cables require protection against ±1kV surge test through a 42Ω coupling resistor and a 0.5µF capacitor, equaling roughly 24A of surge current. Without any input protection, if a surge event is caused by lightning, coupling, ringing, or any other fault condition, this input voltage will rise to hundreds of volts for multiple microseconds, harming the device.
For Ethernet 1000Base-T (1Gbps), application design parameters listed in Table 7-1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on differential data line pairs | 0 to 3.6V |
Operating frequency | 125MHz |