SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO (I/O and Flash) with respect to VSS | –0.3 | 4.6 | V |
VDD18 with respect to VSS | –0.3 | 2.5 | ||
VDD12 with respect to VSS | –0.3 | 1.5 | ||
Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Supply ramp rate | VDDIO, VDD18, VDD12, VDDA with respect to VSS | 105 | V/s | |
Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(3) | –20 | 20 | mA |
Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
Free-Air temperature | TA | –40 | 125 | °C |
Junction temperature(4) | TJ | –40 | 150 | °C |
Storage temperature(4) | Tstg | –65 | 150 | °C |