SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MODE | TEST CONDITIONS | VREG ENABLED | VREG DISABLED | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDDIO(2) | IDDA | IDD18 | IDD12 | IDDIO(2) | IDDA | ||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||
Operational (1) (RAM) | The following Cortex-M3 peripherals are exercised:
| – | 250 mA | – | 40 mA | – | 20 mA | – | 155 mA | – | 65 mA | – | 40 mA |
The peripheral-I/O multiplexing implemented in the device prevents all available peripherals from being used at the same time because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If the clocks to all the peripherals are turned on at the same time, the current drawn by the device will be more than the numbers specified in the current consumption tables (Section 7.5.1, Section 7.5.2, Section 7.5.3, and Section 7.5.4).