| | °C/W(1) | AIR FLOW (lfm)(2) |
---|
RΘJC | Junction-to-case thermal resistance | 6.3 | 0 |
RΘJB | Junction-to-board thermal resistance | 4.4 | 0 |
RΘJA (High k PCB) | Junction-to-free air thermal resistance | 18.8 | 0 |
11.5 | 150 |
10.0 | 250 |
8.6 | 500 |
PsiJT | Junction-to-package top | 0.3 | 0 |
0.2 | 150 |
0.3 | 250 |
0.3 | 500 |
PsiJB | Junction-to-board | 4.8 | 0 |
4.6 | 150 |
4.5 | 250 |
4.4 | 500 |
(1) These values are based on a JEDEC defined 2S2P system (with the exception of the Theta JC [RΘ
JC] value, which is based on a JEDEC defined 1S0P system) and will change based on environment as well as application. For more information, see these EIA/JEDEC standards:
- JESD51-2, Integrated Circuits Thermal Test Method Environmental Conditions - Natural Convection (Still Air)
- JESD51-3, Low Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
- JESD51-7, High Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages
- JESD51-9, Test Boards for Area Array Surface Mount Package Thermal Measurements
(2) lfm = linear feet per minute