SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 85°C | 20 | years |
SYSCLKOUT (MHz) | SYSCLKOUT (ns) | WAIT STATE |
---|---|---|
150 | 6.7 | 3 |
140 | 7.14 | 3 |
130 | 7.7 | 3 |
120 | 8.33 | 2 |
110 | 9.1 | 2 |
100 | 10 | 2 |
90 | 11.11 | 2 |
80 | 12.5 | 1 |
70 | 14.29 | 1 |
60 | 16.67 | 1 |
50 | 20 | 1 |
40 | 25 | 0 |
30 | 33.33 | 0 |
20 | 50 | 0 |
10 | 100 | 0 |
The equation to compute the Flash wait state in Table 7-2 is as follows:
round up to the next integer, or 1, whichever is larger.