SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Device supply voltage, I/O, VDDIO(1) | 2.97 | 3.3 | 3.63 | V | |
Device supply voltage, Analog Subsystem, VDD18 (when internal VREG is disabled and 1.8 V is supplied externally) | 1.71 | 1.8 | 1.995 | V | |
Device supply voltage, Master and Control Subsystems, VDD12 (when internal VREG is disabled and 1.2 V is supplied externally) | 1.14 | 1.2 | 1.32 | V | |
Supply ground, VSS | 0 | V | |||
Analog supply voltage, VDDA(1) | 2.97 | 3.3 | 3.63 | V | |
Analog ground, VSSA | 0 | V | |||
Device clock frequency (system clock) Master Subsystem | H52C, H22C | 2 | 100 | MHz | |
M52C, M22C | 2 | 75 | |||
E20B | 2 | 60 | |||
Device clock frequency (system clock) Control Subsystem | H52C, H22C | 2 | 150 | MHz | |
M52C, M22C | 2 | 75 | |||
E20B | 2 | 60 | |||
Junction temperature, TJ | T version | –40 | 105 | °C | |
S version(2) | –40 | 125 | |||
Q version (AEC Q100 qualification)(2) | –40 | 150 | |||
Free-Air temperature, TA | Q version (AEC Q100 qualification) | –40 | 125 | °C |