SNOSCZ5B June 2015 – October 2024 FDC2112 , FDC2114 , FDC2212 , FDC2214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE LEVELS | ||||||
VIH | Input high voltage | 0.7ˣVDD | V | |||
VIL | Input low voltage | 0.3ˣVDD | V | |||
VOL | Output low voltage (3mA sink current) | 0.4 | V | |||
HYS | Hysteresis | 0.1ˣVDD | V |