SNOSCZ9A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CH3_IDRIVE | RESERVED | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | CH3_IDRIVE | R/W | 0000 0 | Channel 3 Sensor drive current This field defines the drive current to be used during the settling + conversion time of Channel 3 sensor clock. Set such that 1.2V ≤ sensor oscillation amplitude (pk) ≤ 1.8V 00000: 0.016mA 00001: 0.018mA 00010: 0.021mA ... 11111: 1.571mA |
10:0 | RESERVED | – | 000 0000 0000 | Reserved |