SLLS206L May   2005  – August 2024 GD65232 , GD75232

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Supply Currents over Recommended Operating Free-air Temperature Range
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  Electrical Characteristics, Receiver
    8. 5.8  Switching Characteristics, Receiver
    9. 5.9  Typical Characteristics Driver
    10. 5.10 Typical Characteristics Receiver
  7. Parameter Measurement Information
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Schematic
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, Driver

over operating free-air temperature range VDD = 9V, VSS = −9V, VCC = 5V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH High-level output voltage VIL = 0.8V, RL = 3kΩ, See Figure 6-1 6 7.5 V
VOL Low-level output voltage (see (1)) VIH = 1.9V, RL = 3kΩ, See Figure 6-1 −7.5 −6 V
IIH High-level input current VI = 5V, See Figure 6-2 10 µA
IIL Low-level input current VI = 0, See Figure 6-2 −1.6 mA
IOS(H)

High-level short-circuit output current

(see (2))

VIL = 0.8V, VO = 0, See Figure 1 −4.5 −12 −19.5 mA
IOS(L) Low-level short-circuit output current VIH = 2V, VO = 0, See Figure 6-1 4.5 12 19.5 mA
ro Output resistance (see (3)) VCC = VDD = VSS = 0, VO = −2V to 2V 300
The algebraic convention, where the more positive (less negative) limit is designated as maximum, is used in this data sheet for logic levels only (that is, if −10V is maximum, the typical value is a more negative voltage).
Output short-circuit conditions must maintain the total power dissipation below absolute maximum ratings,
Test conditions are those specified by TIA/EIA-232-F and as listed above