SLLS206L May 2005 – August 2024 GD65232 , GD75232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 50pF, RL = 5kΩ, See Figure 6-6 | 107 | 250 | ns | |
tPHL | Propagation delay time, high- to low-level output | 42 | 150 | ns | ||
tTLH | Transition time, low- to high-level output | 175 | 350 | ns | ||
tTHL | Transition time, high- to low-level output | 16 | 60 | ns | ||
tPLH | Propagation delay time, low- to high-level output | CL = 15pF, RL = 1.5kΩ, See Figure 6-6 | 100 | 160 | ns | |
tPHL | Propagation delay time, high- to low-level output | 60 | 100 | ns | ||
tTLH | Transition time, low- to high-level output | 90 | 175 | ns | ||
tTHL | Transition time, high- to low-level output | 15 | 50 | ns |