SLLS206L May 2005 – August 2024 GD65232 , GD75232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | RL = 3kΩ to 7kΩ, | CL = 15pF, | SeeFigure 6-3 | 315 | 500 | ns | |
tPHL | Propagation delay time, high- to low-level output | RL = 3kΩ to 7kΩ, | CL = 15pF, | See Figure 6-3 | 75 | 175 | ns | |
tTLH | Transition time, low- to high-level output | RL = 3kΩ to 7kΩ | CL = 15pF, | See Figure 6-3 | 60 | 100 | ns | |
C = 2500 pF, | See Figure 6-3 and (1) | 1.7 | 2.5 | µs | ||||
tTHL | Transition time, high- to low-level output | RL = 3kΩ to 7kΩ | CL = 15pF, | See Figure 6-3 | 40 | 75 | ns | |
CL = 2500pF, | See Figure 6-3 and (1) | 1.5 | 2.5 | µs |