SLLS206L May   2005  – August 2024 GD65232 , GD75232

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Supply Currents over Recommended Operating Free-air Temperature Range
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  Electrical Characteristics, Receiver
    8. 5.8  Switching Characteristics, Receiver
    9. 5.9  Typical Characteristics Driver
    10. 5.10 Typical Characteristics Receiver
  7. Parameter Measurement Information
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Schematic
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, Receiver

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going input threshold voltage TA = 25°C, See Figure 6-5 1.75 1.9 2.3 V
TA = 0°C to 70°C, See Figure 6-5 1.55 2.3
VIT− Negative-going input threshold voltage 0.75 0.97 1.25 V
Vhys Input hysteresis voltage (VIT+ − VIT−) 0.5 V
VOH High-level output voltage IOH = −0.5mA VIH = 0.75V 2.6 4 5 V
Inputs open 2.6
VOL Low-level output voltage IOL = 10mA, VI = 3V 0.2 0.45 V
IIH High-level input current VI = 25V, See Figure 6-5 GD65232 3.6 11 mA
GD75232 3.6 8.3
VI = 3V, See Figure 6-5 0.43
IIL Low-level input current VI = −25V, Figure 6-5 GD65232 −3.6 −11 mA
GD75232 −3.6 −8.3
VI = −3V, See Figure 6-5 −0.43
IOS Short-circuit output current See Figure 6-4 −3.4 −12 mA
All typical values are at TA = 25°C, VCC = 5 V, VDD = 9 V, and VSS = −9 V.