SLAS907C December 2015 – December 2020 HD3SS214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control Pins, Signal Pins (Dx_SEL, AUX_SEL, MODE, OE) | 2 | VDD | V | |
VIM | Input mid level voltage | AUX_SEL Pin | VDD/2 -300 mV | VDD/2 | VDD/2 -300 mV | V |
VIL | Input low voltage | Control Pins, Signal Pins (Dx_SEL, AUX_SEL, MODE, OE) | -0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage (Dx, AUXx) | Switch I/O diff voltage | 0 | 1.8 | Vpp | |
VI/O_CM | Dx switching I/O Common mode voltage | Switch I/O common mode voltage | 0 | 2 | V | |
AUXx (1) switching I/O Common mode voltage | 0 | 3.6 | ||||
Operating free-air temperature | HD3SS214 | 0 | 70 | °C | ||
HD3SS214I | –40 | 105 | °C |