SLLSEM6B April 2015 – August 2015 HD3SS2522
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage range, VCC | –0.4 | 4 | V | |
Voltage Range | Differential I/O (High bandwidth signal path, AxP/N, BxP/N, CxP/N) | –0.4 | 2.4 | |
Control Pins and Single Ended I/Os including CC1 and CC2 | –0.4 | VCC + 0.4 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control/Status pins | 2 | VCC | V | |
VIL | Input low voltage | Control/Status pins | –0.1 | 0.8 | V | |
VI/O(Diff) | Differential voltage | Switch I/O diff voltage | 0 | 1.6 | VPP | |
VI/O(CM) | Common voltage | Switch I/O common mode voltage | 0 | 2 | V | |
VI/O | Input / output voltage | CC_OUT, CC_IN, and selected CC pin for configuration | 0 | VCC | V | |
VIN | Input voltage | Selected CC pin for VCONN | 0 | 5.5 | V | |
TA | Operating free-air temperature | HD3SS2522RHU | 0 | 70 | °C |
THERMAL METRIC(1) | HD3SS2521A | UNIT | |
---|---|---|---|
RHU | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.9 | |
RθJB | Junction-to-board thermal resistance | 8.5 | |
ψJT | Junction-to-top characterization parameter | 0.5 | |
ψJB | Junction-to-board characterization parameter | 8.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Supply current | VCC = 3.6 V, SS_OEn, CC_OEn = GND |
0.6 | 1 | mA | |
I(STANDBY) | Standby current | VCC = 3.3 V, SS_OEN, CC_OEn = VCC | 15 | µA | ||
VBUS_FAULT#, VCONN_FAULT#, IMODE1, IMODE2, RST, RSVD, GPIO1, GPIO2 | ||||||
VIT+ | Positive-going input threshold voltage | 0.45 x VCC | 0.75 x VCC | V | ||
VIT- | Negative-going input threshold voltage | 0.25 x VCC | 0.55 x VCC | V | ||
Vhys | nput voltage hysteresis (VIT+ – VIT–) | VCC = 3 V | 0.3 | 1 | V | |
RPULL | Pullup/pulldown resistor | Pullup: VIN = GND, Pulldown: VIN = VCC, VCC = 3 V |
20 | 35 | 50 | kΩ |
CI | Input capacitance | VIN = GND or VCC | 5 | pF | ||
ILGK | High-impedance leakage current | VIN = GND or VCC, VCC = 3 V, Pullup/Pulldown disabled |
±50 | nA | ||
VCTRL1, VCTRL2, VBUS_EN | ||||||
VOL | Low-level output voltage | IOL(max) = 6 mA (1) | GND + 0.3 | V | ||
MODE_LED | ||||||
VOH | High-level output voltage | IOH(max) = –6 mA (1) | VCC – 0.3 | V | ||
VOL | Low-level output voltage | IOL(max) = 6 mA (1) | GND + 0.3 | V | ||
AxP/N, BxP/N, CxP/N | ||||||
ILGK | High-impedance leakage current | VCC = 3.6 V, VIN = 0 V, VOUT = 2 V (ILKG on open outputs Port B and C) |
130 | µA | ||
VCC = 3.6 V, VIN = 0 V, VOUT = 2 V (ILKG on open outputs Port A) |
4 | µA | ||||
CC1, CC2 | ||||||
ILGK | High-impedance leakage current | VCC = 3.6 V, VIN = 0 V, VOUT = 0 V to 4 V |
1 | µA |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AxP/N, BxP/N, CxP/N HIGH-BANDWIDTH SIGNAL PATH | ||||||
tPD | Switch Propagation Delay | RSC and RL = 50 Ω | 85 | ps | ||
tON | SS_SEL_IN -to-Switch tON | RSC and RL = 50 Ω | 70 | 250 | ns | |
tOFF | SS_SEL_IN -to-Switch tOFF | 70 | 250 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AxP/N, BxP/N, CxP/N | ||||||
tSK(O) | Inter-pair output skew (channel-channel) |
RSC and RL = 50 Ω | 20 | ps | ||
tSK(b-b) | Inter-pair output skew (bit-bit) | 8 | ps | |||
CON | Outputs ON capacitance | VIN = 0 V, outputs open, switch ON | 1.5 | pF | ||
COFF | Outputs OFF capacitance | VIN = 0 V, outputs open, switch OFF | 1 | pF | ||
RON | Output ON resistance | VCC = 3.3 V, VCM = 0.5 V – 1.5 V, IO = –8 mA |
5 | 8 | Ω | |
ΔRON | On resistance match between channels | VCC = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA |
2 | Ω | ||
On resistance match between pairs of the same channel | 0.7 | |||||
R(FLAT_ON) | On resistance flatness [RON(MAX) – RON(MIN)] |
VCC = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V | 1.15 | Ω | ||
RL | Differential input return loss (VCM = 0 V) |
f = 2.5 GHz | –12 | dB | ||
f = 4 GHz | –11 | |||||
XTALK | Differential crosstalk (VCM = 0 V) | f = 2.5 GHz | –39 | dB | ||
f = 4 GHz | –35 | |||||
OIRR | Differential off-isolation (VCM = 0 V) | f = 2.5 GHz | –22 | dB | ||
f = 4 GHz | –19 | |||||
IL | Differential insertion loss (VCM = 0 V) |
f = 2.5 GHz | –1.1 | dB | ||
f = 4 GHz | –1.5 | |||||
BW | Bandwidth | At 3 dB | 6 | GHz |