SLASEQ6A Septmeber 2018 – June 2019 HD3SS3212-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IL | Differential insertion loss | ƒ = 0.3 MHz | -0.4 | dB | ||
ƒ = 0.625 MHz | -0.4 | |||||
ƒ = 2.5 GHz | -1 | |||||
ƒ = 4 GHz | -1.8 | |||||
ƒ = 5 GHz | -2.0 | |||||
BW | –3-dB bandwidth | 9 | GHz | |||
RL | Differential return loss | ƒ = 0.3 MHz | -25 | dB | ||
ƒ = 2.5 GHz | -11 | |||||
ƒ = 4 GHz | -9 | |||||
ƒ = 5 GHz | -8 | |||||
OIRR | Differential OFF isolation | ƒ = 0.3 MHz | -75 | dB | ||
ƒ = 2.5 GHz | -23 | |||||
ƒ = 4 GHz | -21 | |||||
ƒ = 5 GHz | -19 | |||||
XTALK | Differential crosstalk | ƒ = 0.3 MHz | -70 | dB | ||
ƒ = 2.5 GHz | -35 | |||||
ƒ = 4 GHz | -30 | |||||
ƒ = 5 GHz | -28 |