SLASEQ6A Septmeber 2018 – June 2019 HD3SS3212-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPD | Switch propagation delay (see Figure 3) | ƒ > 1 GHz | 80 | ps | ||
tSW_ON | Switching time SEL-to-Switch ON (see Figure 2) | 0.5 | µs | |||
tSW_OFF | Switching time SEL-to-Switch OFF (see Figure 2) | 0.5 | µs | |||
tSW_OEn_ON | Switching time OEn-to-Switch ON | 2 | µs | |||
tSW_OEn_OFF | Switching time OEn-to-Switch OFF | 0.1 | µs | |||
tSK_INTRA_A0B0 | Intra-pair output skew for path A0 to B0. (see Figure 3) | Intra-pair Skew = P - N | 4.5 | ps | ||
tSK_INTRA_A0C0 | Intra-pair output skew for path A0 to C0. (see Figure 3) | Intra-pair Skew = P - N | 1.25 | ps | ||
tSK_INTRA_A1B1 | Intra-pair output skew for path A1 to B1. (see Figure 3) | Intra-pair Skew = P - N | -0.75 | ps | ||
tSK_INTRA_A1C1 | Intra-pair output skew for path A1 to C1. (see Figure 3) | Intra-pair Skew = P - N | -4 | ps | ||
tSK_INTER | Inter-pair output skew (see Figure 3) | 20 | ps |