HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.
The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.
Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS3220 | VQFN RNH (30) | 2.50 mm x 4.50 mm |
HD3SS3220I |
Changes from Revision C (May 2017) to Revision D (September 2020)
Changes from Revision B (September 2016) to Revision C (May 2017)
Changes from Revision A (August 2016) to Revision B (September 2016)
Changes from Revision * (December 2016) to Revision A (August 2016)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CC2 | 1 | I/O | Type-C Configuration channel signal 2 |
CC1 | 2 | I/O | Type-C Configuration channel signal 1 |
CURRENT_MODE | 3 | I | Tri-level input pin to indicate current advertisement
in DFP (or DFP in DRP) mode while in GPIO mode. Don’t care in UFP
mode. Provides the flexibility to advertise higher current without
I2C. The pin has 250 K internal pull-down. L – Low - Default – 900 mA M - Medium (Install 500 K to VDD5 on the PCB) – 1.5 A H - High (Install 10 K to VDD5 on the PCB) – 3 A |
PORT | 4 | I | Tri-level input pin to indicate port mode. The state
of this pin is sampled when HD3SS3220’s ENn_CC is asserted low, and
VDD5 is active. This pin is also sampled following a
I2C_SOFT_RESET. H - DFP (Pull-up to VDD5 if DFP mode is desired) NC - DRP (Leave unconnected if DRP mode is desired) L - UFP (Pull-down or tie to GND if UFP mode is desired) |
VBUS_DET | 5 | I | 5-28V VBUS input voltage. VBUS detection determines UFP attachment. One 900K external resistor required between system VBUS and VBUS_DET pin. |
TXp | 6 | I/O | Host/Device USB SuperSpeed differential Signal TX positive |
TXn | 7 | I/O | Host/Device USB SuperSpeed differential Signal TX negative |
VCC33 | 8 | P | 3.3-V Power supply |
RXp | 9 | I/O | Host/Device USB SuperSpeed differential Signal RX positive |
RXn | 10 | I/O | Host/Device USB SuperSpeed differential Signal RX negative |
DIR | 11 | O | Type-C plug orientation. Open drain output. A pull-up resistor (that is, 200 K) must be installed for proper operation of the device. |
ENn_MUX | 12 | I | Active Low MUX Enable: L - Normal operation, and H - Shutdown. |
GND | 13, 28 | G | Ground |
RX1n | 14 | I/O | Type-C Port - USB SuperSpeed differential Signal RX1 negative |
RX1p | 15 | I/O | Type-C Port - USB SuperSpeed differential Signal RX1 positive |
TX1n | 16 | I/O | Type-C Port - USB SuperSpeed differential Signal TX1 negative |
TX1p | 17 | I/O | Type-C Port - USB SuperSpeed differential Signal TX1 positive |
RX2n | 18 | I/O | Type-C Port - USB SuperSpeed differential Signal RX2 negative |
RX2p | 19 | I/O | Type-C Port - USB SuperSpeed differential Signal RX2 positive |
TX2n | 20 | I/O | Type-C Port - USB SuperSpeed differential Signal TX2 negative |
TX2p | 21 | I/O | Type-C Port - USB SuperSpeed differential Signal TX2 positive |
ADDR | 22 | I | Tri-level input pin to indicate I2C
address or GPIO mode: H (connect to VDD5) - I2C is enabled and I2C 7-bit address is 0x67. NC - GPIO mode (I2C is disabled) L (connect to GND) - I2C is enabled and I2C 7-bit address is 0x47. ADDR pin should be pulled up to VDD5 if high configuration is desired |
INT_N/OUT3 | 23 | O | The INT_N/OUT3 is a dual-function pin. When used as the INT_N, the pin is an open drain output in I2C control mode and is an active low interrupt signal for indicating changes in I2C registers. When used as OUT3, the pin is in audio accessory detect in GPIO mode: H - no detection, and L - audio accessory connection detected. |
VCONN_FAULT_N | 24 | O | Open drain output. Asserted low when VCONN overcurrent detected. |
SDA/OUT1 | 25 | I/O | The SDA/OUT1 is a dual-function pin. When I2C is enabled (ADDR pin is high or low), this pin is the I2C communication data signal. When in GPIO mode (ADDR pin is NC), this pin is an open drain output for communicating Type-C current mode detect when the device is in UFP mode: H – Default (900 mA) current mode detected, and L – Medium (1.5 A) or High (3 A) Current Mode detected. |
SCL/OUT2 | 26 | I/O | The SCL/OUT2 is a dual function pin. When I2C is enabled (ADDR pin is high or low), this pin is the I2C communication clock signal. When in GPIO mode (ADDR pin is NC), this pin is an open drain output for communicating Type-C current mode detect when the device is in UFP mode: H – Default or Medium current mode detected, and L – High current mode detected. |
ID | 27 | O | Open drain output. Asserted low when CC pin detected device attachment when port is a source (DFP), or dual-role (DRP) acting as source (DFP). |
ENn_CC | 29 | I | Enable signal for CC controller. Enable is active low. |
VDD5 | 30 | P | 5-V Power supply |
Thermal Pad | – | – | The thermal PAD must be connected to GND, see the Thermal Pad connection techniques (SLMA002). |