SLLSES1D December 2015 – September 2020 HD3SS3220
PRODUCTION DATA
Once a valid cable detection and attach have been completed, the DFP has the option to advertise the level of Type-C current a UFP can sink. The default current advertisement for HD3SS3220 can be configured using CURRENT_MODE pin or I2C CURRENT_MODE_ADVERTISE register. When a different than default current is chosen, the device adjusts the R(p) resistors for the specified current level.
Type-C Current | GPIO Mode (ADDR pin NC) | I2C Mode (ADDR pin H, L) | ||
---|---|---|---|---|
UFP (PORT pin L) | DFP (PORT pin H) | UFP | DFP | |
Default – 500mA for (USB2.0) 900 mA for (USB3.1) | Detected current mode provided through OUT1/OUT2 | CURRENT_MODE=L | Detected current mode provided through I2C register | Advertisement selected through writing I2C register |
Mid – 1.5 A | CURRENT_MODE=M | |||
High – 3 A | CURRENT_MODE=H |