SLLSES1D December   2015  – September 2020 HD3SS3220

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Cables, Adapters, and Direct Connect Devices
        1. 7.1.1.1 USB Type-C receptacles and Plugs
        2. 7.1.1.2 USB Type-C Cables
        3. 7.1.1.3 Legacy Cables and Adapters
        4. 7.1.1.4 Direct Connect Device
        5. 7.1.1.5 Audio Adapters
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  DFP/Source – Downstream Facing Port
      2. 7.3.2  UFP/Sink – Upstream Facing Port
      3. 7.3.3  DRP – Dual Role Port
      4. 7.3.4  Cable Orientation and Mux Control
      5. 7.3.5  Type-C Current Mode
      6. 7.3.6  Accessory Support
      7. 7.3.7  Audio Accessory
      8. 7.3.8  Debug Accessory
      9. 7.3.9  VCONN support for Active Cables
      10. 7.3.10 I2C and GPIO Control
      11. 7.3.11 HD3SS3220 V(BUS) Detection
      12. 7.3.12 VDD5 and VCC33 Power-On Requirements
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unattached Mode
      2. 7.4.2 Active Mode
      3. 7.4.3 Dead Battery
      4. 7.4.4 Shutdown Mode
    5. 7.5 Programming
    6. 7.6 Register Maps
      1. 7.6.1 Device Identification Register (offset = 0x07 through 0x00) [reset = 0x00, 0x54, 0x55, 0x53, 0x42, 0x33, 0x32, 0x32]
      2. 7.6.2 Connection Status Register (offset = 0x08) [reset = 0x00]
      3. 7.6.3 Connection Status and Control Register (offset = 0x09) [reset = 0x20]
      4. 7.6.4 General Control Register (offset = 0x0A) [reset = 0x00]
      5. 7.6.5 Device Revision Register (offset = 0xA0) [reset = 0x02]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application, DRP Port
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Typical Application, DFP Port
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Typical Application, UFP Port
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
  9. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Suggested PCB Stackups
      2. 9.1.2 High-Speed Signal Trace Length Matching
      3. 9.1.3 Differential Signal Spacing
      4. 9.1.4 High-Speed Differential Signal Rules
      5. 9.1.5 Symmetry in the Differential Pairs
      6. 9.1.6 Via Discontinuity Mitigation
      7. 9.1.7 Surface-Mount Device Pad Discontinuity Mitigation
      8. 9.1.8 ESD/EMI Considerations
    2. 9.2 Layout
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

HD3SS3220 is a USB SuperSpeed (SS) 2:1 mux with DRP port controller. The device provides Channel Configuration (CC) logic and 5V VCONN sourcing for ecosystems implementing USB Type-C. The HD3SS3220 can be configured as a Downstream Facing Port (DFP), Upstream Facing Port (UFP) or a Dual Role Port (DRP) making it ideal for any application.

The HD3SS3220, in DRP mode, alternates presenting itself as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pull-up or pull-down resistances to determine when a USB port has been attached and its port role. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly. Finally, CC logic advertises or detects Type-C current mode – Default, Mid, or High in DFP and UFP modes respectively.

Excellent dynamic characteristics of the integrated mux allow switching with minimum attenuation to the SS signal eye diagram and very little added jitter. The device’s switch paths deploy adaptive common mode voltage tracking resulting identical channel despite different common mode voltage for RX and TX channels.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
HD3SS3220 VQFN RNH (30) 2.50 mm x 4.50 mm
HD3SS3220I
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-1C7DDB6D-0DB2-4504-BC56-E5C5AA2FE6F5-low.svgSimplified Schematic
GUID-9C4C36E1-72BE-42C3-97D6-F19BF0726281-low.pngTypical Application