SLLSES1D December 2015 – September 2020 HD3SS3220
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Consumption | ||||||
I(ACTIVE) | Current consumption in active mode- both CC controller and SS mux on | ENn_CC/Mux = L | 0.7 | 0.9 | mA | |
ICC | Current consumption in active mode – CC controller on and SS mux off | ENn_CC = L, ENn_Mux = H | 0.2 | mA | ||
I(SHUTDOWN) | Current consumption in shutdown mode | ENn_CC/Mux = H | 5 | µA | ||
CC PINS | ||||||
R(CC_DB) | Pulldown resistor when in dead-battery mode. | 4.1 | 5.1 | 6.1 | kΩ | |
R(CC_D) | Pulldown resistor when in UFP or DRP mode. | 4.6 | 5.1 | 5.6 | kΩ | |
V(UFP_CC_USB) | Voltage level for detecting a DFP attach when configured as a UFP and DFP is advertising default current source capability. | 0.25 | 0.61 | V | ||
V(UFP_CC_MED) | Voltage level for detecting a DFP attach when configured as a UFP and DFP is advertising medium (1.5 A) current source capability. | 0.7 | 1.16 | V | ||
V(UFP_CC_HIGH) | Voltage level for detecting a DFP attach when configured as a UFP and DFP is advertising high (3 A) current source capability. | 1.31 | 2.04 | V | ||
V(DFP_CC_USB) | Voltage level for detecting a UFP attach when configured as a DFP and advertising default current source capability. | 1.51 | 1.6 | 1.64 | V | |
V(DFP_CC_MED) | Voltage level for detecting a UFP attach when configured as a DFP and advertising 1.5-A current source capability. | 1.51 | 1.6 | 1.64 | V | |
V(DFP_CC_HIGH) | Voltage level for detecting a UFP attach when configured as a DFP and advertising 3-A current source capability. | 2.46 | 2.6 | 2.74 | V | |
V(AC_CC_USB) | Voltage level for detecting an active cable attach when configured as a DFP and advertising default current source capability. | 0.15 | 0.2 | 0.25 | V | |
V(AC_CC_MED) | Voltage level for detecting an active cable attach when configured as a DFP and advertising 1.5-A current source capability. | 0.35 | 0.4 | 0.45 | V | |
V(DFP_CC_HIGH) | Voltage level for detecting an active cable attach when configured as a DFP and advertising 3-A current source capability. | 0.75 | 0.8 | 0.84 | V | |
ICC(DEFAULT_P) | Default mode pull-up current source when operating in DFP or DRP mode. | 64 | 80 | 96 | µA | |
ICC(MED_P) | Medium (1.5 A) mode pull-up current source when operating in DFP or DRP mode. | 166 | 180 | 194 | µA | |
ICC(HIGH_P) | High (3 A) mode pull-up current source when operating in DFP or DRP mode. | 34 | 330 | 356 | µA | |
3-Level Input Pins: PORT, ADDR, ENn_CC and CURRENT_MODE | ||||||
VIL | Low-level input voltage | 0.4 | V | |||
VM | Mid-Level (Floating) voltage (PORT, ADDR and CURRENT_MODE pins) | 0.28 x VDD5 | 0.56 x VDD5 | V | ||
VIH | High-level input voltage | VDD5 - 0.3 | VDD5 | V | ||
IIH | High-level input current | 20 | 20 | µA | ||
IIL | Low-level input current | –10 | 10 | µA | ||
IID(LKG) | Current Leakage on ID pin | VDD5 = 0 V, ID = 5 V | 10 | µA | ||
R(pu) | Internal pull-up resistance (PORT and ADDR pins) | 588 | kΩ | |||
R(pd) | Internal pull-down resistance (PORT and ADDR pins) | 1.1 | MΩ | |||
R(pd_CURRENT) | Internal pull-down resistance (CURRENT_MODE pin) | 275 | kΩ | |||
R(ENn_CC) | Internal pull-up resistance (ENn_CC pin) | 1.1 | MΩ | |||
Input Pins: ENn_MUX | ||||||
VIL | Low-level input voltage | 0.3 x VCC33 | V | |||
VIH | High-level input voltage | 0.7 x VCC33 | V | |||
IIH | High-level input current | –1 | 1 | µA | ||
IIL | Low-level input current | –1 | 1 | µA | ||
Open Drain Output Pins: OUT1, OUT2, INT_N/OUT3, ID, VCONN_FAULT_N, DIR | ||||||
VOL | Low-level signal output voltage | IOL = –1.6 mA | 0.4 | V | ||
I2C– SDA/OUT1, SCL/OUT2 can Operate from 1.8/3.3 V (±10%)(1) | ||||||
VIH | High-level input voltage | 1.05 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
VOL | Low-level output voltage (open-drain) | IOL = –1.6 mA | 0.4 | V | ||
VBUS_DET IO Pin (Connected to System VBUS Signal) | ||||||
V(BUS_THR) | VBUS threshold range | 2.95 | 3.3 | 3.8 | V | |
RVBUS | External resistor between VBUS and VBUS_DET pin | 855 | 887 | 920 | KΩ | |
R(VBUS_DET_INT) | Internal pull-down resistor at VBUS_DET pin | 95 | kΩ | |||
VCONN | ||||||
RON | On resistance of the VCONN power FET | 1.25 | Ω | |||
V(TOL) | Voltage tolerance on VCONN power FET | 5.5 | V | |||
V(pass) | Voltage to pass through VCONN power FET | 5.5 | V | |||
I(VCONN) | VCONN current limit. VCONN will be disconnected above this value | 225 | 300 | 375 | mA | |
MUX High Speed Performance Parameters | ||||||
IL | Differential Insertion Loss | f = 0.3 Mhz | –0.43 | dB | ||
f = 2.5 Ghz | –1.07 | |||||
f = 5 Ghz | –1.42 | |||||
BW | Bandwidth | 8 | Ghz | |||
RL | Differential return loss | f = 0.3 Mhz | –27 | dB | ||
f = 2.5 Ghz | –9 | |||||
f = 5 Ghz | –9 | |||||
OIRR | Differential OFF isolation | f = 0.3 Mhz | –79 | dB | ||
f = 2.5 Ghz | –23 | |||||
f = 5 Ghz | –20 | |||||
XTALK | Differential Cross Talk | f = 0.3 Mhz | –89 | dB | ||
f = 2.5 Ghz | –34 | |||||
f = 5 Ghz | –30 | |||||
RON | On resistance | 8 | Ω |