SLASEB6 November 2015 HD3SS3411
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range (VCC) | Absolute minimum/maximum supply voltage range | –0.5 | 4 | V |
Voltage range | Differential I/O | –0.5 | 2.5 | V |
Control pin | –0.5 | VDD + 0.5 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | ||
VIH | Input high voltage (SEL, OEn Pin) | 2 | VCC | V | ||
VIL | Input low voltage (SEL OEn Pin) | –0.1 | 0.8 | V | ||
VDiff | High speed signal pins differential voltage | 0 | 1.8 | VPP | ||
VCM | Common mode voltage (differential pins) | 0 | 2 | V | ||
TA | Operating free-air temperature | –40 | 105 | °C |
THERMAL METRIC(1) | HD3SS3411 | UNIT | |
---|---|---|---|
RWA (WQFN) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 50.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.1 | |
RθJB | Junction-to-board thermal resistance | 26.4 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 26.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.3 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
ICC | Device active Current | VCC = 3.3 V, OEn = 0 | 0.6 | 0.8 | mA | |
ISTDN | Device shutdown Current | VCC = 3.3 V, OEn = 0 | 0.3 | 0.6 | µA | |
CON | Outputs ON Capacitance | 0.6 | pF | |||
RON | Output ON resistance | VCC = 3.3 V; VCM = 0 V to 2 V ; IO = –8 mA |
5 | 8 | Ω | |
ΔRON | On resistance match between pairs of the same channel | VCC = 3.3 V ; –0.35 V ≤ VIN ≤ 2.35 V; IO = –8 mA |
0.5 | Ω | ||
R(FLAT_ON) | On resistance flatness (RON(MAX) – RON(MAIN) |
VDD = 3.3 V; –0.35 V ≤ VIN ≤ 2.35 V | 1 | Ω | ||
IIH(CTRL) | Input high current, control pins (SEL, OEn) |
1 | µA | |||
IIL(CTRL) | Input low current, control pins (SEL, OEn) |
1 | µA | |||
IIH(HS) | Input high current, high speed pins | [A/B/C][p/n] VIN = 2 V for selected port, A and B with SEL= 0, and A and C with SEL = VCC | 1 | µA | ||
[A/B/C][p/n] VIN = 2 V for non-selected port, C with SEL= 0, and B with SEL = VCC (Note there is a 20 KΩ pull-down in non-selected port) |
100 | 140 | µA | |||
IIL(HS) | Input low current, high speed pins | [A/B/C][p/n] | 1 | µA | ||
High Speed Performance | ||||||
IL | Differential Insertion Loss | f = 0.3 MHz | –0.5 | dB | ||
f = 2.5 GHz | –0.7 | |||||
f = 4 GHz | –1.1 | |||||
BW | -3 dB Bandwidth | 7.5 | GHz | |||
RL | Differential return loss | f = 0.3 MHz | –26.4 | dB | ||
f = 2.5 GHz | –16.6 | |||||
f = 4 GHz | –11.3 | |||||
OI | Differential OFF isolation | f = 0.3 MHz | –75 | dB | ||
f = 2.5 GHz | –22 | |||||
f = 4 GHz | –19 | |||||
Xtalk | Differential Crosstalk | f = 4 GHz | –35 | dB |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tPD | Switch propagation delay | 80 | ps | ||
tSW | Switching time | 0.5 | ns | ||
tSK_INTRA | Intra-pair output skew | 5 | ps |