SLAS828F February 2012 – July 2018 HD3SS3412
PRODUCTION DATA.
The HD3SS3412 device is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3412 also supports applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3412 has a single control line (SEL pin) which can be used to control the signal path between Port A and either Port B or Port C.
The HD3SS3412 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of -40°C to 85ºC.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS3412 | WQFN (42) | 9.00 mm × 3.50 mm |