SLAS974 December 2017 HD3SS3412A
PRODUCTION DATA.
The HD3SS3412A is a high-speed passive switch offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the commercial temperature range of 0°C to 70°C. The HD3SS3412A is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3412A will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common-mode voltage of < 2.0 V, as with USB 3.0 and DisplayPort 1.2. The device’s one select input (SEL) pin can easily be controlled by an available GPIO pin within a system or from a microcontroller.
The HD3SS3412A has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller. The input signal is selected using the SEL pin.
PORT A CHANNEL | PORT B OR PORT C CHANNEL CONNECTED TO PORT A CHANNEL |
|
---|---|---|
SEL = L | SEL = H | |
A0+ | B0+ | C0+ |
A0– | B0– | C0– |
A1+ | B1+ | C1+ |
A1– | B1– | C1– |
A2+ | B2+ | C2+ |
A2– | B2– | C2– |
A3+ | B3+ | C3+ |
A3– | B3– | C3– |
Table 2 lists the functional modes for the HD3SS3412A.
CONTROL PIN (SEL) | PORT A TO PORT B CONNECTION STATUS | PORT A TO PORT C CONNECTION STATUS | ||
---|---|---|---|---|
L (Default State) | Connected | Disconnected | ||
H | Disconnected | Connected |