The HD3SS3415 is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3415 will also support applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3415 has a single control line (SEL Pin) which can be used to control the signal path between Port A and either Port B or Port C.
The HD3SS3415 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of 0°C to 70°C
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS3415 | WQFN (42) | 9.00 mm × 3.50 mm |
Changes from B Revision (August 2015) to C Revision
Changes from A Revision (July 2015) to B Revision
Changes from * Revision (February 2012 ) to A Revision
The HD3SS3415 is a generic 4-CH high-speed mux/demux type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3415 will also support several other high-speed data protocols with a differential amplitude of < 1800 mVpp and a common mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The one select input (SEL) pin of the device can easily be controlled by an available GPIO pin within a system or from a microcontroller.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SWITCH PORT A | |||
A0+ | 1 | I/O | Port A, Channel 0, High Speed Positive Signal |
A0– | 2 | Port A, Channel 0, High Speed Negative Signal | |
A1+ | 5 | Port A, Channel 1, High Speed Positive Signal | |
A1– | 6 | Port A, Channel 1, High Speed Negative Signal | |
A2+ | 10 | Port A, Channel 2, High Speed Positive Signal | |
A2– | 11 | Port A, Channel 2, High Speed Negative Signal | |
A3+ | 14 | Port A, Channel 3, High Speed Positive Signal | |
A3– | 15 | Port A, Channel 3, High Speed Negative Signal | |
SWITCH PORT B | |||
B0+ | 37 | I/O | Port B, Channel 0, High Speed Positive Signal |
B0– | 36 | lPort B, Channel 0, High Speed Negative Signal | |
B1+ | 33 | Port B, Channel 1, High Speed Positive Signal | |
B1– | 32 | Port B, Channel 1, High Speed Negative Signal | |
B2+ | 28 | Port B, Channel 2, High Speed Positive Signal | |
B2– | 27 | Port B, Channel 2, High Speed Negative Signal | |
B3+ | 24 | Port B, Channel 3, High Speed Positive Signal | |
B3– | 23 | Port B, Channel 3, High Speed Negative Signal | |
SWITCH PORT C | |||
C0+ | 3 | I/O | Port C, Channel 0, High Speed Positive Signal |
C0– | 4 | Port C, Channel 0, High Speed Negative Signal | |
C1+ | 7 | Port C, Channel 1, High Speed Positive Signal | |
C1– | 8 | Port C, Channel 1, High Speed Negative Signal | |
C2+ | 12 | Port C, Channel 2, High Speed Positive Signal | |
C2– | 13 | Port C, Channel 2, High Speed Negative Signal | |
C3+ | 16 | Port C, Channel 3, High Speed Positive Signal | |
C3– | 17 | Port C, Channel 3, High Speed Negative Signal | |
CONTROL, SUPPLY, AND NO CONNECT | |||
GND | 18, 20, 22, 29, 38, 40, 42, Center Pad |
Supply | Negative power supply voltage |
NC | 21, 25, 31, 35, 39 | – | Electrically not connected |
SEL | 30 | I | Select between port B or port C. Internally tied to GND via 100kΩ resistor |
VDD | 9, 19, 26, 34, 41 | Supply | Positive power supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VDD) | Absolute minimum/maximum supply voltage range | –0.5 | 4 | V |
Voltage | Differential I/O | –0.5 | 4 | V |
Control pin (SEL) | –0.5 | VDD+0.5 | ||
Storage temperature (Tstg) | –65 | 150 | ºC |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
THERMAL METRIC(1) | HD3SS3415 | UNIT | |
---|---|---|---|
TQFN (RUA) | |||
42 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 53.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 27.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 27.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE PARAMETERS | ||||||
IIH | Input High Voltage (SEL) | VDD = 3.6 V; VIN = VDD | 95 | µA | ||
IIL | Input Low Voltage (SEL) | VDD = 3.6 V; VIN = GND | 1 | µA | ||
ILK | Leakage Current (Differential I/O pins) | VDD = 3.6 V; VIN = 0 V; VOUT = 2 V (ILK On OPEN outputs) [Ports B and C] |
130 | µA | ||
VDD = 3.6 V, VIN = 2 V; VOUT = 0 V (ILK On OPEN outputs) [Port A] |
4 | |||||
IDD | Supply Current | VDD = 3.6 V; SEL = VDD/GND; Outputs Floating | 4.7 | 6 | mA | |
CON | Outputs ON Capacitance | VIN = 0 V; Outputs Open; Switch ON | 1.5 | pF | ||
COFF | Outputs OFF Capacitance | VIN = 0 V; Outputs Open, Switch OFF | 1 | pF | ||
RON | Output ON resistance | VDD = 3.3 V; VCM = 0.5 V to 1.5 V ; IO = –8 mA | 5 | 8 | Ω | |
ΔRON | On resistance match between channels | VDD = 3.3 V ; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 2 | Ω | ||
On resistance match between pairs of the same channel | VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 0.7 | Ω | |||
RFLAT_ON | On resistance flatness (RON(MAX) – RON(MAIN) |
VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V | 1.15 | Ω | ||
tPD | Switch propagation delay | Rsc and RLOAD = 50 Ω | 85 | ps | ||
SEL-to-switch Ton | Rsc and RLOAD = 50 Ω | 70 | 250 | ns | ||
SEL-to-switch Toff | 70 | 250 | ||||
TSKEW_Inter | Inter-pair output skew (CH-CH) | Rsc and RLOAD = 50 Ω | 20 | ps | ||
TSKEW_Intra | Intra-pair output skew (bit-bit) | 8 | ps | |||
RL | Differential return loss (VCM = 0 V) See Typical Characteristics |
f = 0.3 MHz | –28 | dB | ||
f = 2500 MHz | –12 | |||||
f = 4000 MHz | –11 | |||||
XTALK | Differential Crosstalk(VCM = 0 V) See Typical Characteristics |
f = 0.3 MHz | –90 | dB | ||
f = 2500 MHz | –39 | |||||
f = 4000 MHz | –35 | |||||
OIRR | Differential Off-Isolation(VCM = 0 V) See Typical Characteristics |
f = 0.3 MHz | –75 | dB | ||
f = 2500 MHz | –22 | |||||
f = 4000 MHz | –19 | |||||
IL | Differential Insertion Loss (VCM = 0 V) See Typical Characteristics |
f = 0.3 MHz | –0.5 | dB | ||
f = 2500 MHz | –1.1 | |||||
f = 4000 MHz | –1.5 | |||||
BW | Band Width | At –3 dB | 8 | GHz |
MIN | MAX | UNIT | ||
---|---|---|---|---|
PD | Power Dissipation | 15.5 | 21.6 | mW |