SNAS672A November 2015 – January 2016 HDC1080
PRODUCTION DATA.
PIN | I/O TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SDA | 1 | I/O | Serial data line for I2C, open-drain; requires a pull-up resistor to VDD |
GND | 2 | G | Ground |
NC | 3,4 | - | These pins may be left floating, or connected to GND |
VDD | 5 | P | Supply Voltage |
SCL | 6 | I | Serial clock line for I2C, open-drain; requires a pull-up resistor to VDD |
DAP | DAP | - | Die Attach Pad. Should be left floating. (On bottom of the device, not shown in the figure) |