SNAS693D July 2017 – February 2021 HDC2010
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The temperature register is a 16-bit result register in binary format (the 2 LSBs D1 and D0 are always 0). The result of the acquisition is always a 14-bit value, while the resolution is related to one selected in Measurement Configuration register. The temperature must be read LSB first.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP[15:8] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[15:8] | TEMPERATURE [15:8] | R | 00000000 | Temperature MSB |
The temperature can be calculated from the output data with Equation 1: